IESNA:LM-63-2002
[TEST]P1201555
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-750-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5968
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
820.7 882.5 949 1015.7 1066.9 1098.2 1117.3 1128 1139.8 1153.5
1171.1 1195.1 1227.4 1265.5 1311.8 1389.7 1507.5 1663.7 1856.5 2097.8
2413.9 2776.9 3163.3 3514.7 3727.1 3619.2 3403.4 3114.1 2766.6 2352.5
1828.7 1306.6 855.1 497.1 218.7 67.7 0
820.7 875.8 934 991 1035.7 1063.9 1081.6 1091.8 1102.1 1115
1133.4 1159.1 1192.6 1231 1278.8 1347.7 1446.2 1575.3 1737.3 1930
2161 2403.7 2618.8 2771.3 2809.4 2649 2422 2151.8 1857 1537.4
1171.1 819.7 528.1 305.7 137.5 45 0
820.7 869 919.1 966.4 1004.5 1029.7 1045.8 1055.5 1064.5 1076.5
1095.7 1123.1 1157.9 1196.7 1245.8 1305.7 1385 1486.9 1618.2 1762.2
1908.1 2030.5 2074.5 2027.9 1891.7 1678.7 1440.5 1189.5 947.4 722.4
513.6 332.8 201.1 114.2 56.3 22.4 0
820.7 861.8 904.1 943.6 974.4 995.6 1008.8 1015.1 1020.1 1026.7
1038.8 1057.7 1082.2 1107.7 1136.8 1169.4 1210.8 1264.9 1336.2 1412
1482.5 1528.2 1518.1 1447.2 1315.2 1136.8 954.7 776.3 611.2 467.3
339.2 229.8 148.1 91.1 48.7 20.2 0
820.7 854.6 889.2 920.8 944.3 961.4 971.7 974.7 975.6 976.9
981.9 992.3 1006.5 1018.8 1027.8 1033.2 1036.5 1042.9 1054.2 1061.9
1056.8 1025.8 961.7 866.5 738.7 594.8 468.8 363.2 275.1 212.2
164.8 126.8 95.1 68 41.1 18 0
820.7 847.4 874.2 898.6 917.3 929.6 935.1 932.2 924.1 914.2
904.5 898 894.9 891.1 884 871.8 855 837.7 821.6 808.3
793.9 769.4 728.8 671.6 597.4 508.5 428.6 351.7 278.3 222
173.7 132.9 97.6 68.4 40.9 17.8 0
820.7 840.1 859.2 876.4 890.3 897.8 898.5 889.7 872.6 851.6
827.1 803.6 783.2 763.4 740.3 710.5 673.6 632.6 589.1 554.8
530.9 513 495.9 476.8 456.1 422.2 388.3 340.3 281.6 231.9
182.6 139 100.1 68.9 40.6 17.6 0
820.7 833.2 845.2 856.8 867.2 871.6 868.2 853.2 827.5 797.2
763.4 732.5 706.7 684.4 662.5 636.8 606 572.1 536.1 507.6
488.7 476.2 467.2 456.5 440.1 411.6 383.3 343.1 294.6 250.3
203.2 159 117.1 81.4 49.8 21.3 0
820.7 826.3 831.2 837.3 844 845.5 837.9 816.8 782.3 742.8
699.7 661.4 630.1 605.4 584.8 563.1 538.5 511.7 483.1 460.4
446.5 439.5 438.4 436.1 424.1 401 378.3 345.8 307.5 268.7
223.8 179 134 93.8 58.9 25 0
820.7 819.5 818 819.2 821.8 822.1 812 786.3 746.8 702.4
658.3 623.7 598.5 579.9 563.5 544.5 521.6 496.1 467.3 440.1
419.8 408.8 409.9 411 407.5 399 378.5 345.1 307.5 271.8
238.1 202.5 162 117.8 76.7 32.4 0
820.7 812.1 804.9 802.3 803.6 805.2 798.5 778 744.6 706.7
670 637.8 609.6 584.8 561.5 537 510.2 481.7 453.3 428
405.8 389.2 380.3 375.1 370.1 364.3 352.1 330.3 302.6 271.8
236.9 201.9 161.9 119.1 78.4 34.6 0
820.7 806 793.5 787.1 787.6 792.1 792.2 780.3 755.3 722.6
688.2 655.5 623.6 593.1 563.7 534.5 504.5 474.1 445.9 421.9
400.3 383.7 371.8 362.6 353.9 344.1 330.6 312.4 289.9 263.1
230.2 196.5 157.4 116.9 76.1 33.7 0
820.7 800 782.1 772 771.6 779 785.9 782.5 766 738.4
706.5 673.1 637.6 601.4 566 531.9 498.8 466.5 438.6 415.7
394.8 378.4 363.2 350.1 337.7 323.9 309.1 294.5 277.2 254.4
223.4 191.1 152.9 114.7 73.7 32.8 0
820.7 794.6 772.5 759.4 759 770.6 787.1 796.3 789.9 765.6
731 693.2 654.3 614.7 576.2 539.2 504 470.8 442.2 419.1
400.1 386.3 374.6 362.3 348.4 330.7 311.7 293.7 274.3 250.2
219.5 187.1 149.5 112.3 71 32.2 0
820.7 789.2 763 746.8 746.4 762.3 788.2 810 813.7 792.9
755.5 713.3 671 628.1 586.4 546.5 509.3 475.1 445.8 422.4
405.4 394.3 385.8 374.4 359.1 337.4 314.3 292.9 271.5 246.1
215.5 183 146.1 109.9 68.3 31.7 0
820.7 784.4 754.5 736.2 735 753.3 785.9 817.3 829 812.7
775 729 684 640.6 598.7 558.8 521.2 486.4 456.6 432.9
415.3 403.3 395.6 385.9 372.2 352.8 330.7 308 284.9 256.6
223.3 189.4 151.4 109.5 66.1 31.6 0
820.7 779.7 746.1 725.5 723.5 744.4 783.6 824.6 844.3 832.6
794.6 744.7 697 653.1 611.1 571.2 533.1 497.7 467.3 443.4
425.2 412.4 405.4 397.4 385.4 368.1 347.2 323.3 298.2 267.1
231.1 195.7 156.7 109 63.8 31.6 0
820.7 774.9 738.4 716.2 713 733.5 774.1 816.9 840.7 834.8
801.9 752.8 703.7 660.4 619.9 582.1 545.6 511.3 481.3 457.2
437.6 423.9 415.5 407.4 395.6 379 357.6 333.1 306.7 274.8
238 201.7 161.7 107.3 58.9 27.8 0
820.7 770.1 730.7 706.8 702.4 722.6 764.6 809.3 837.2 836.9
809.2 761 710.3 667.8 628.7 593 558.2 524.8 495.4 471.1
450 435.5 425.6 417.4 405.8 389.9 368 342.9 315.2 282.5
245 207.7 166.7 105.5 54 24.1 0
820.7 766.4 724.9 699.8 694 711.9 749.4 789.1 814.1 814.8
791.1 748.1 700.5 658.8 622.3 590 558.9 528.4 500.5 477.1
457.7 444.6 435.2 427.1 415.5 398.8 375.8 349.7 321.4 288.5
250.5 213.4 171.1 114.8 62.7 27.7 0
820.7 762.7 718.9 692.8 685.6 701.1 734.1 768.9 791.1 792.8
773 735.2 690.7 649.7 615.9 587.1 559.6 532 505.7 483.1
465.4 453.7 444.9 436.8 425.3 407.7 383.7 356.5 327.5 294.5
256 219.2 175.5 124.1 71.5 31.4 0
820.7 759.7 714.8 687.9 680.1 694.1 723.3 753.1 771.6 772.8
755.2 721.4 680.8 641.8 608.6 580.3 553.9 527.2 501.4 480
465.2 455.4 447.2 439.1 427.8 410.2 386.2 359 329.8 297.3
258.9 221.9 179.1 130.2 79 34.5 0
820.7 756.7 710.7 683 674.6 687 712.6 737.2 752.2 752.7
737.5 707.6 670.8 633.9 601.3 573.6 548.2 522.4 497.1 477
465.1 457 449.4 441.4 430.3 412.6 388.7 361.4 332.2 300
261.8 224.6 182.6 136.4 86.6 37.5 0
820.7 754.4 707.8 679.6 671.4 683.4 707.6 729.9 742.8 742.8
728.9 701.9 667.9 632 598.4 568.3 540.4 512.8 486.1 467.3
457.2 450.6 443.9 435.8 424.8 407.6 383.9 357 328.6 297.1
260.3 222.6 181.8 136 86 36.8 0
820.7 752.1 704.8 676.3 668.2 679.9 702.7 722.6 733.4 732.9
720.4 696.1 664.9 630.1 595.5 563 532.8 503.2 475.1 457.5
449.4 444.3 438.4 430.2 419.4 402.7 379.1 352.6 325 294.1
258.9 220.5 180.9 135.6 85.3 36 0
820.7 749.9 702.6 674.3 666.5 678.4 700.8 720.2 730.4 729.6
717.2 694.7 664.9 630.3 594.9 560.2 527.5 495.6 466.2 449.2
441.8 437.4 432.4 424.3 413.3 396.3 372.9 346.8 319.5 288.8
254.4 216 174.9 130.5 81.4 33.9 0
820.7 747.8 700.4 672.3 664.8 677 698.9 717.7 727.4 726.3
714.1 693.3 664.9 630.6 594.2 557.4 522.4 488 457.3 441
434.2 430.6 426.4 418.4 407.2 389.9 366.7 341 314 283.6
250 211.6 168.9 125.4 77.4 31.9 0
820.7 745.1 698.2 670.8 664.1 676.7 698.8 717.4 726.5 724.9
712.3 692.8 665.4 631.1 593.9 555.8 519.3 483.1 451.6 435.5
428.9 425.8 422 413.8 402.5 384.2 361.8 336.6 308.9 278.7
245.3 207.8 161.9 120.9 73.4 29.9 0
820.7 747.8 700.4 672.3 664.8 677 698.9 717.7 727.4 726.3
714.1 693.3 664.9 630.6 594.2 557.4 522.4 488 457.3 441
434.2 430.6 426.4 418.4 407.2 389.9 366.7 341 314 283.6
250 211.6 168.9 125.4 77.4 31.9 0
820.7 749.9 702.6 674.3 666.5 678.4 700.8 720.2 730.4 729.6
717.2 694.7 664.9 630.3 594.9 560.2 527.5 495.6 466.2 449.2
441.8 437.4 432.4 424.3 413.3 396.3 372.9 346.8 319.5 288.8
254.4 216 174.9 130.5 81.4 33.9 0
820.7 752.1 704.8 676.3 668.2 679.9 702.7 722.6 733.4 732.9
720.4 696.1 664.9 630.1 595.5 563 532.8 503.2 475.1 457.5
449.4 444.3 438.4 430.2 419.4 402.7 379.1 352.6 325 294.1
258.9 220.5 180.9 135.6 85.3 36 0
820.7 754.4 707.8 679.6 671.4 683.4 707.6 729.9 742.8 742.8
728.9 701.9 667.9 632 598.4 568.3 540.4 512.8 486.1 467.3
457.2 450.6 443.9 435.8 424.8 407.6 383.9 357 328.6 297.1
260.3 222.6 181.8 136 86 36.8 0
820.7 756.7 710.7 683 674.6 687 712.6 737.2 752.2 752.7
737.5 707.6 670.8 633.9 601.3 573.6 548.2 522.4 497.1 477
465.1 457 449.4 441.4 430.3 412.6 388.7 361.4 332.2 300
261.8 224.6 182.6 136.4 86.6 37.5 0
820.7 759.7 714.8 687.9 680.1 694.1 723.3 753.1 771.6 772.8
755.2 721.4 680.8 641.8 608.6 580.3 553.9 527.2 501.4 480
465.2 455.4 447.2 439.1 427.8 410.2 386.2 359 329.8 297.3
258.9 221.9 179.1 130.2 79 34.5 0
820.7 762.7 718.9 692.8 685.6 701.1 734.1 768.9 791.1 792.8
773 735.2 690.7 649.7 615.9 587.1 559.6 532 505.7 483.1
465.4 453.7 444.9 436.8 425.3 407.7 383.7 356.5 327.5 294.5
256 219.2 175.5 124.1 71.5 31.4 0
820.7 766.4 724.9 699.8 694 711.9 749.4 789.1 814.1 814.8
791.1 748.1 700.5 658.8 622.3 590 558.9 528.4 500.5 477.1
457.7 444.6 435.2 427.1 415.5 398.8 375.8 349.7 321.4 288.5
250.5 213.4 171.1 114.8 62.7 27.7 0
820.7 770.1 730.7 706.8 702.4 722.6 764.6 809.3 837.2 836.9
809.2 761 710.3 667.8 628.7 593 558.2 524.8 495.4 471.1
450 435.5 425.6 417.4 405.8 389.9 368 342.9 315.2 282.5
245 207.7 166.7 105.5 54 24.1 0
820.7 774.9 738.4 716.2 713 733.5 774.1 816.9 840.7 834.8
801.9 752.8 703.7 660.4 619.9 582.1 545.6 511.3 481.3 457.2
437.6 423.9 415.5 407.4 395.6 379 357.6 333.1 306.7 274.8
238 201.7 161.7 107.3 58.9 27.8 0
820.7 779.7 746.1 725.5 723.5 744.4 783.6 824.6 844.3 832.6
794.6 744.7 697 653.1 611.1 571.2 533.1 497.7 467.3 443.4
425.2 412.4 405.4 397.4 385.4 368.1 347.2 323.3 298.2 267.1
231.1 195.7 156.7 109 63.8 31.6 0
820.7 784.4 754.5 736.2 735 753.3 785.9 817.3 829 812.7
775 729 684 640.6 598.7 558.8 521.2 486.4 456.6 432.9
415.3 403.3 395.6 385.9 372.2 352.8 330.7 308 284.9 256.6
223.3 189.4 151.4 109.5 66.1 31.6 0
820.7 789.2 763 746.8 746.4 762.3 788.2 810 813.7 792.9
755.5 713.3 671 628.1 586.4 546.5 509.3 475.1 445.8 422.4
405.4 394.3 385.8 374.4 359.1 337.4 314.3 292.9 271.5 246.1
215.5 183 146.1 109.9 68.3 31.7 0
820.7 794.6 772.5 759.4 759 770.6 787.1 796.3 789.9 765.6
731 693.2 654.3 614.7 576.2 539.2 504 470.8 442.2 419.1
400.1 386.3 374.6 362.3 348.4 330.7 311.7 293.7 274.3 250.2
219.5 187.1 149.5 112.3 71 32.2 0
820.7 800 782.1 772 771.6 779 785.9 782.5 766 738.4
706.5 673.1 637.6 601.4 566 531.9 498.8 466.5 438.6 415.7
394.8 378.4 363.2 350.1 337.7 323.9 309.1 294.5 277.2 254.4
223.4 191.1 152.9 114.7 73.7 32.8 0
820.7 806 793.5 787.1 787.6 792.1 792.2 780.3 755.3 722.6
688.2 655.5 623.6 593.1 563.7 534.5 504.5 474.1 445.9 421.9
400.3 383.7 371.8 362.6 353.9 344.1 330.6 312.4 289.9 263.1
230.2 196.5 157.4 116.9 76.1 33.7 0
820.7 812.1 804.9 802.3 803.6 805.2 798.5 778 744.6 706.7
670 637.8 609.6 584.8 561.5 537 510.2 481.7 453.3 428
405.8 389.2 380.3 375.1 370.1 364.3 352.1 330.3 302.6 271.8
236.9 201.9 161.9 119.1 78.4 34.6 0
820.7 819.5 818 819.2 821.8 822.1 812 786.3 746.8 702.4
658.3 623.7 598.5 579.9 563.5 544.5 521.6 496.1 467.3 440.1
419.8 408.8 409.9 411 407.5 399 378.5 345.1 307.5 271.8
238.1 202.5 162 117.8 76.7 32.4 0
820.7 826.3 831.2 837.3 844 845.5 837.9 816.8 782.3 742.8
699.7 661.4 630.1 605.4 584.8 563.1 538.5 511.7 483.1 460.4
446.5 439.5 438.4 436.1 424.1 401 378.3 345.8 307.5 268.7
223.8 179 134 93.8 58.9 25 0
820.7 833.2 845.2 856.8 867.2 871.6 868.2 853.2 827.5 797.2
763.4 732.5 706.7 684.4 662.5 636.8 606 572.1 536.1 507.6
488.7 476.2 467.2 456.5 440.1 411.6 383.3 343.1 294.6 250.3
203.2 159 117.1 81.4 49.8 21.3 0
820.7 840.1 859.2 876.4 890.3 897.8 898.5 889.7 872.6 851.6
827.1 803.6 783.2 763.4 740.3 710.5 673.6 632.6 589.1 554.8
530.9 513 495.9 476.8 456.1 422.2 388.3 340.3 281.6 231.9
182.6 139 100.1 68.9 40.6 17.6 0
820.7 847.4 874.2 898.6 917.3 929.6 935.1 932.2 924.1 914.2
904.5 898 894.9 891.1 884 871.8 855 837.7 821.6 808.3
793.9 769.4 728.8 671.6 597.4 508.5 428.6 351.7 278.3 222
173.7 132.9 97.6 68.4 40.9 17.8 0
820.7 854.6 889.2 920.8 944.3 961.4 971.7 974.7 975.6 976.9
981.9 992.3 1006.5 1018.8 1027.8 1033.2 1036.5 1042.9 1054.2 1061.9
1056.8 1025.8 961.7 866.5 738.7 594.8 468.8 363.2 275.1 212.2
164.8 126.8 95.1 68 41.1 18 0
820.7 861.8 904.1 943.6 974.4 995.6 1008.8 1015.1 1020.1 1026.7
1038.8 1057.7 1082.2 1107.7 1136.8 1169.4 1210.8 1264.9 1336.2 1412
1482.5 1528.2 1518.1 1447.2 1315.2 1136.8 954.7 776.3 611.2 467.3
339.2 229.8 148.1 91.1 48.7 20.2 0
820.7 869 919.1 966.4 1004.5 1029.7 1045.8 1055.5 1064.5 1076.5
1095.7 1123.1 1157.9 1196.7 1245.8 1305.7 1385 1486.9 1618.2 1762.2
1908.1 2030.5 2074.5 2027.9 1891.7 1678.7 1440.5 1189.5 947.4 722.4
513.6 332.8 201.1 114.2 56.3 22.4 0
820.7 875.8 934 991 1035.7 1063.9 1081.6 1091.8 1102.1 1115
1133.4 1159.1 1192.6 1231 1278.8 1347.7 1446.2 1575.3 1737.3 1930
2161 2403.7 2618.8 2771.3 2809.4 2649 2422 2151.8 1857 1537.4
1171.1 819.7 528.1 305.7 137.5 45 0
820.7 882.5 949 1015.7 1066.9 1098.2 1117.3 1128 1139.8 1153.5
1171.1 1195.1 1227.4 1265.5 1311.8 1389.7 1507.5 1663.7 1856.5 2097.8
2413.9 2776.9 3163.3 3514.7 3727.1 3619.2 3403.4 3114.1 2766.6 2352.5
1828.7 1306.6 855.1 497.1 218.7 67.7 0
820.7 885.9 960.7 1034.8 1089.4 1122.6 1138.3 1142.2 1144.8 1147
1150.7 1158.5 1172.8 1190.7 1220.3 1282.1 1390.5 1547.6 1752.3 1996.3
2288.6 2625.1 3013.4 3433.1 3853.9 3965.7 3728.5 3423.4 3103 2738.5
2228.2 1679.5 1168.9 711.6 332.5 106 0
820.7 889.2 972.4 1053.7 1111.9 1147 1159.3 1156.4 1149.7 1140.5
1130.2 1121.9 1118.2 1116 1128.9 1174.5 1273.5 1431.5 1648 1894.9
2163.4 2473.4 2863.5 3351.4 3980.7 4312.1 4053.7 3732.6 3439.4 3124.5
2627.7 2052.4 1482.6 926.1 446.4 144.2 0
820.7 894 984 1070.8 1131.9 1165.1 1170.7 1156.6 1134.8 1109.5
1083.2 1059.5 1041.5 1029.2 1038.4 1092.4 1212.4 1396.3 1632.5 1891.7
2163.9 2458.1 2803.7 3231.5 3831.7 4295.3 4118 3762.8 3452.8 3134.2
2663.5 2103.7 1546.4 997.3 507 178 0
820.7 898.7 995.6 1087.9 1152 1183.2 1182.1 1156.8 1119.8 1078.6
1036.1 997.3 964.8 942.5 948 1010.2 1151.2 1361.1 1616.9 1888.6
2164.4 2442.7 2743.9 3111.5 3682.8 4278.5 4182.3 3792.9 3466.4 3143.9
2699.4 2155.1 1610.2 1068.6 567.6 211.9 0
820.7 901.6 1001.9 1098.2 1164.2 1192 1182.4 1144.1 1091.7 1037.2
985.8 941.5 906.7 887.9 910.1 1007.7 1194.4 1455.2 1767.6 2106
2444.7 2777.5 3116.5 3487.8 4038.8 4604.7 4596.8 4224.8 3852.6 3446
2934.5 2333.8 1745.2 1161.5 644 250 0
820.7 904.4 1008.2 1108.5 1176.2 1200.8 1182.7 1131.3 1063.5 995.7
935.5 885.8 848.7 833.3 872.2 1005.3 1237.5 1549.3 1918.4 2323.5
2725 3112.3 3489 3864 4394.9 4930.8 5011.3 4656.6 4238.7 3748.2
3169.6 2512.5 1880.1 1254.4 720.3 288.2 0
820.7 905.8 1012 1114.1 1181.7 1203.8 1179.6 1119.6 1043 970.1
908.6 859.3 824.1 814 867.7 1025.8 1287.6 1640.4 2068.1 2542.5
3014.1 3470.1 3915.6 4347.1 4912.1 5423 5488.5 5135.9 4651.2 4057.1
3387 2666.7 1961.1 1288.2 739.4 289.8 0
820.7 907.3 1015.8 1119.7 1187 1206.7 1176.4 1107.9 1022.5 944.5
881.7 832.8 799.5 794.7 863.2 1046.4 1337.7 1731.4 2217.7 2761.6
3303.3 3827.9 4342.1 4830.2 5429.4 5915.1 5965.7 5615.1 5063.6 4366
3604.4 2820.9 2042 1322 758.6 291.4 0
820.7 906.6 1018.7 1122.3 1189.1 1207 1172.7 1099.7 1009.9 930.6
868.5 820.3 787.9 786.3 862.5 1057.1 1362.6 1784.9 2308.6 2890.2
3478.2 4037.4 4591.4 5139.3 5763.5 6223.9 6228.6 5821.1 5178 4377.5
3546.2 2720.8 1880.9 1195.4 657.2 244.7 0
820.7 907.3 1015.8 1119.7 1187 1206.7 1176.4 1107.9 1022.5 944.5
881.7 832.8 799.5 794.7 863.2 1046.4 1337.7 1731.4 2217.7 2761.6
3303.3 3827.9 4342.1 4830.2 5429.4 5915.1 5965.7 5615.1 5063.6 4366
3604.4 2820.9 2042 1322 758.6 291.4 0
820.7 905.8 1012 1114.1 1181.7 1203.8 1179.6 1119.6 1043 970.1
908.6 859.3 824.1 814 867.7 1025.8 1287.6 1640.4 2068.1 2542.5
3014.1 3470.1 3915.6 4347.1 4912.1 5423 5488.5 5135.9 4651.2 4057.1
3387 2666.7 1961.1 1288.2 739.4 289.8 0
820.7 904.4 1008.2 1108.5 1176.2 1200.8 1182.7 1131.3 1063.5 995.7
935.5 885.8 848.7 833.3 872.2 1005.3 1237.5 1549.3 1918.4 2323.5
2725 3112.3 3489 3864 4394.9 4930.8 5011.3 4656.6 4238.7 3748.2
3169.6 2512.5 1880.1 1254.4 720.3 288.2 0
820.7 901.6 1001.9 1098.2 1164.2 1192 1182.4 1144.1 1091.7 1037.2
985.8 941.5 906.7 887.9 910.1 1007.7 1194.4 1455.2 1767.6 2106
2444.7 2777.5 3116.5 3487.8 4038.8 4604.7 4596.8 4224.8 3852.6 3446
2934.5 2333.8 1745.2 1161.5 644 250 0
820.7 898.7 995.6 1087.9 1152 1183.2 1182.1 1156.8 1119.8 1078.6
1036.1 997.3 964.8 942.5 948 1010.2 1151.2 1361.1 1616.9 1888.6
2164.4 2442.7 2743.9 3111.5 3682.8 4278.5 4182.3 3792.9 3466.4 3143.9
2699.4 2155.1 1610.2 1068.6 567.6 211.9 0
820.7 894 984 1070.8 1131.9 1165.1 1170.7 1156.6 1134.8 1109.5
1083.2 1059.5 1041.5 1029.2 1038.4 1092.4 1212.4 1396.3 1632.5 1891.7
2163.9 2458.1 2803.7 3231.5 3831.7 4295.3 4118 3762.8 3452.8 3134.2
2663.5 2103.7 1546.4 997.3 507 178 0
820.7 889.2 972.4 1053.7 1111.9 1147 1159.3 1156.4 1149.7 1140.5
1130.2 1121.9 1118.2 1116 1128.9 1174.5 1273.5 1431.5 1648 1894.9
2163.4 2473.4 2863.5 3351.4 3980.7 4312.1 4053.7 3732.6 3439.4 3124.5
2627.7 2052.4 1482.6 926.1 446.4 144.2 0
820.7 885.9 960.7 1034.8 1089.4 1122.6 1138.3 1142.2 1144.8 1147
1150.7 1158.5 1172.8 1190.7 1220.3 1282.1 1390.5 1547.6 1752.3 1996.3
2288.6 2625.1 3013.4 3433.1 3853.9 3965.7 3728.5 3423.4 3103 2738.5
2228.2 1679.5 1168.9 711.6 332.5 106 0
820.7 882.5 949 1015.7 1066.9 1098.2 1117.3 1128 1139.8 1153.5
1171.1 1195.1 1227.4 1265.5 1311.8 1389.7 1507.5 1663.7 1856.5 2097.8
2413.9 2776.9 3163.3 3514.7 3727.1 3619.2 3403.4 3114.1 2766.6 2352.5
1828.7 1306.6 855.1 497.1 218.7 67.7 0
